Your Next Adventure Awaits - FLIR Scout III | FLIR Systems
$1,399.00 - $2,799.00

FLIRScout III

Thermal Vision Monocular

Scout III is the next generation of FLIR's field-proven line of compact thermal night vision monoculars. Offering enhanced performance with 30Hz or 60Hz imaging, and advanced image processing, the Scout III family is ready for your next adventure in the great outdoors. Scout III displays the heat emitted by animals, humans, and terrain-day or night-and has multiple applications for legal hunting, camping, land management, and outdoor recreation.

 

See at Night in ANY Terrain

Scout III detects heat signatures of people, animals, and terrain up to 1200 yards away, depending on model. The bright 640 x 480 pixel LCD screen displays the crisp and clear thermal imagery LCD screen in total darkness, with better scene contrast than I2 night vision.

 

Grab and Go Simplicity

Scout III starts up in seconds, requiring no training. Its menu is easy to use (Power, Polarity, Zoom, and LCD Brightness) and features either Freeze Frame (240 model), 2X e-zoom (320 model) or 4X e-zoom (6400 model). Scout III also offers a choice of detection palettes (White Hot, Black Hot, Graded fire and InstAlert) and a utility light for visual assitance at night.

 

Compact and Rugged

Scout III fits easily in the palm of your hand or in any pack. Its rugged, weather-tight (IP67) shell weighs only 12 ounces, but withstands hard drops and shallow water.

FLIR Scout III Features

 

See clearly at night

Creates crisp, clear thermal imagery in all lighting conditions

 

Spot Wildlife

Reveals the heat signatures of animals up to 550 yards away

 

Stay Safe

Watch for predators and stay aware of your surroundings after darkness falls

 

Warranty

FLIR’s unique 2-10 warranty covers parts and labor for two years and the detector for ten

FLIR Scout III Specifications

Models 240 320 640
Detector Type 240 × 180 VOx Microbolometer 336 × 256 VOx Microbolometer 640 × 512 VOx Microbolometer
Video Refresh Rate 30 Hz NTSC 60 Hz NTSC 30 Hz NTSC
Field of View (H x V) 24° × 18° NTSC 17° × 13° NTSC 18° × 14° NTSC
Focal Length 13 mm Fixed Focus 19mm Fixed Focus 33mm Fixed Focus
Start up < 1.5 seconds
Waveband 7.5 - 13.5 μm
Thermal Sensitivity <50 mK @ f/1.0
Image Processing FLIR Proprietary Digital Detail Enhancement  
Show more...  
User Interface
Splash Screen Generic
Power Button On/Off
Zoom Button Freeze Frame 2X Zoom 2X, 4X Zoom
Black Hot/White Hot BH/WH/InstAlert  
Brightness Adjusts display Brightness Setting
Task Light LED Enabled during Power off state
System Specifications
Built-In Display 640 X 480 LCD Display
Video Output NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
 
Image Polarity White Hot/Black Hot/InstAlert ; Selectable
On-Screen Symbology Standard
Power
Battery Type Internal Li-Ion Cell
Battery Life (Operating) >5 Hours
Environmental
Rating IP-67, Submersible
Operating Temp. -4 ° F to 122 ° F (-20 ° C to 50 ° C)
Storage Temp. -40 ° F to 140 ° F (-40 ° C to 60 ° C)
Drop 1 m drop
Physical
Weight (incl. lens) 12 oz (340 g)
Size (L × W × H) 6.70" × 2.31" × 2.44"
Range Performance
Detect Man (1.8 m × 0.5 m) 383 yards (350m) 600 yards (550m) 1246 yard (140m)
Physical
Packages Include Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

Scout III Datasheet
Scout III Owner's Manual

Available Models

FLIR Scout III 240

Thermal Vision Monocular

$1,999.00 $1,399.00

Add to Cart

FLIR Scout III 320

Thermal Vision Monocular

$2,499.00 $1,999.00

Add to Cart

FLIR Scout III 640

Thermal Vision Monocular

$3,499.00 $2,799.00

Add to Cart
Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

FLIR Scout III

812462021048