See More. See Farther. Ensure Safety - FLIR BHS | FLIR Systems
 

FLIRBHS

Biocular Thermal Night Vision Camera

The FLIR BHS-Series biocular camera gives law enforcement officers the ability to see more and see farther in infrared than with other low-light night vision goggles. Featuring a full coverage eyepiece, inter-ocular adjustment, ergonomic comfort, straightforward controls, and the rivaled performance that only FLIR can deliver, the FLIR BHS-Series biocular is a must-have for extended patrols, covert surveillance, critical infrastructure protection, and high-threat security missions.

Thermal night vision

The right choice for nighttime military and law enforcement applications, thermal night vision sees heat, not light so the body heat of your targets will show up clearly regardless of the amount of light available and without having to rely on additional illumination.

Extended range options

Standard 320 x 240 with 2x digital e-zoom is powerful enough for you to detect a human about 2 kilometers away. 640 x 480 resolution comes with up to 4x digital e-zoom that is powerful enough to detect a human almost 2.5 kilometers away.

Quick-disconnect modularity

Choose one or all of the following lenses: 35 mm, 65 mm, and 100 mm. Raised rubber sleeves and captive low-profile lens caps protect your lens investment.

FLIR BHS Features

 

Quick-Disconnect Modularity

Choose one or all of the following lenses: 35 mm, 65 mm, and 100 mm. Raised rubber sleeves and captive low-profile lens caps protect your lens investment

 

Extended Range Options

Standard 320 x 240 with 2x digital e-zoom is powerful enough for you to detect a human about 2 kilometers away. Optional 640 x 480 resolution comes with up to 4x digital e-zoom that is powerful enough to detect a human almost 2.5 kilometers away

 

Fast Power & Battery Swap

Latched door offers quick access to batteries. “Snap” FLIR Scout BHS Bi-Ocular onto its quick-release hot shoe to switch instantly to AC power

 

Standard Photo & Video Capture

One-touch recording, focus, and zoom is a necessity in the field when your target is on the move

FLIR BHS Specifications

System BHS-X command BHS-XR command
Detector Type 320 × 240 VOx Microbolometer 640 × 480 VOx Microbolometer
E-Zoom 2x 2x, 4x
Startup from Standby < 2 seconds
Image Presentation
Image Optimzation FLIR Proprietary Digital Detail Enhancement
Viewfinder Video Output
(9 Hz refesh rate)
30 Hz (320 × 240)
External Video
(via RCA jack)
320 × 240 NTSC or PAL 640 × 480 NTSC or PAL
Polarity White Hot, Black Hot
File Storage
Show more...  
Still Image / Video Format JPEG/AVI (320 x 240 resolution) JPEG / AVI (640 x 480 resolution)
Still Image / Video Storage SD or SDHC Card
Physical
Weight
(w/o lens)
2.20 lbs
Size
(L x W x H)
11.0" x 6.5" x 2.63"
Warranty 1-year Standard; 3/10-year with Registration†
External Video
(via RCA jack)
320 × 240 NTSC or PAL 640 × 480 NTSC or PAL
Power
Battery Type 4 Rechargeable AA NiMH Batteries (included)
Battery Life (Stand-By) 4-5 Hours Typical (100 + Hours)
Environmental
Rating IP-67 (with lens attached only)
Operating / Storage Temp. -4°F - 140°F (-20°C – 60°C) / -40°F - 167°F (-40°C - 75°C)
Included Accessories
BHS-X or BHS-XR Series Handheld Thermal Camera (lens purchased separately), Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter/Charger, Neck Lanyard, USB Cable, Video Output Cable, Hard Carrying Case, Product CD with Ops Manual
Lenses
(purchased separately)
Lens Options QD35
QD35
QD65
QD65
QD100
QD100
QD35
QD35
QD65
QD65
QD100
QD100
Size Ht. - 2.2"
Dia - 3.1" Ø
Ht. - 3.3"
Dia - 3.1" Ø
Ht. - 4.6"
Dia - 3.1" Ø
Ht. - 2.2"
Dia - 3.1" Ø
Ht. - 3.3"
Dia - 3.1" Ø
Ht. - 4.6"
Dia - 3.1" Ø
Field of View 13° × 10° 7° × 5° 5° × 3° 18° × 13° 10° × 8° 6° × 4°
E-Zoom FOV
(Resolution)
 
2x 6.5° × 5°
(160 x 120)
3.5° × 2.5°
(160 x 120)
2.5° × 1.5°
(160 x 120)
9° × 6.5°
(320 x 240)
5° × 4°
(320 x 240)
3° × 2°
(320 x 240)
4x N/A N/A N/A 4.25° × 3.25°
(160 x 120)
2.5° × 2°
(160 x 120)
1.5° × 1°
(160 x 120)
Lens Package Includes: QD35, QD65 or QD100 Lens (as selected at purchase), Lens Cap, Lens Cover, Lens Cloth
Range Performance
Detect Man
(1.8 m x 0.5 m)
~850 yds ~1400 yds ~1.2 mi ~1200 yds ~1.1 mi ~1.5 mi
Detect Vehicle
(4 m x 1.5 m)
~1.3 mi ~2.4 mi ~3.2 mi ~1.5 mi ~2.9 mi ~3.7 mi
Actual range may vary depending on camera setup, environmental conditions, user experience, and display method.
Register camera at FLIR.com/cs/warranty to upgrade to a 3-year Parts & Labor, 10-year detector warranty for free.

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

Download the BHS-Series Brochure
FLIR Tactical/Outdoor Catalog

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.