The ITAR-free Neutrino LC OGI provides 640x512 VGA-resolution MWIR optical-gas-imaging (OGI) and is easily integrated into a wide range of solutions to detect, measure, and visualize gas emissions. Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler provide integrators with the industry-best, two-year warranty and significantly longer endurance in the leading size, weight, and power (SWaP) module available today. Quick cool down and time-to-image combined with low-power and quiet, low-vibration operation make Neutrino LC OGI the choice for battery-powered handhelds, UAVs (unmanned aerial vehicles), small gimbals, and fixed-mounted gas leak detection systems within processing facilities, refineries, pipelines, tank farms, and well pads for the oil and gas industry.
Designed to meet EPA performance requirements, the narrow 3.3 µm infrared (IR) spectral band accurately detects hydrocarbons including methane, propane, butane, and other greenhouse gases and volatile organic compounds (VOCs). The Neutrino LC OGI can be operated in VGA mode to maximize scene awareness or Bin mode to improve sensitivity to an industry-leading <20 mK. Backed by a standard two-year warranty and a professional technical support team for integration assistance, the Neutrino LC OGI is the lowest-risk and highest-performance OEM camera module for integrators developing methane monitoring and other gas imaging solutions today.
- Products
- OEM Cameras, Components, and Lasers
- Infrared Camera Cores & Lenses
- MWIR
- Neutrino® LC OGI
Added to cart
Subscribe to Our Newsletter
-
RAPID AND ACCURATE LEAK DETECTION
15µm HOT MWIR FPA and image processing offer industry-best sensitivity and visualization.
-
MAXIMIZE OPERATIONAL TIME
Best-in-class size, weight, power consumption, and reliability.
-
DESIGNED FOR INTEGRATORS
Reduce development and supply chain risk with the global manufacturing leader in IR.
Specifications
- Frame Rate Options
- 60 Hz maximum, 30 Hz nominal
- Sensitivity [NEdT]
- < 35mK (50% well fill at TBB=25 °C )
- Spectral Band
- 3.2 – 3.4 µm
Hardware
- Part Number
- 425-0640415-1PAAX
Imaging & Optical
- Array format
- 640 x 512, 15µm pitch
- Camera Link
- Yes (accessory board required)
- Cold Aperture Height
- 18.56mm from FPA
- Color Palettes
- Yes, RGB888 mode
- Continuous Zoom
- Yes, up to 8x
- Digital Zoom
- Yes
- Discrete I/O Controls Available
- One Discrete, custom configurable at factory
- f-number
- f/1.59
- Frame Rate
- 30 Hz, programmable up to 60 Hz
- Frame Rate Options
- 60 Hz maximum, 30 Hz nominal
- Image Optimization - AGC
- Linear, Histogram Equalization, DDE
- Invert/Revert
- Yes
- NTSC/PAL (field switchable)
- Yes (accessory board required)
- Parallel (24-bit/16-bit/8-bit)
- Yes
- Sensitivity [NEdT]
- < 35mK (50% well fill at TBB=25 °C )
- Sensor Technology
- HOT MWIR
- Spectral Band
- 3.2 – 3.4 µm
- Symbology
- Yes, RGB888 mode
Connections & Communications
- Communication
- USB or UART (921.6k baud)
- External Sync Input/Output
- Master or Slave
- Primary Electrical Connector
- 80-pin Hirose, DF40C-80DS
- USB
- Yes
- User Configurability via SDK & GUI
- Yes
FPA Control
- Direct Injection Snapshot Prog operation
- Yes
- Programmable Integration Time
- Yes (.01ms - 16ms)
- ROIC
- ISC0403
- ROIC Modes
- Free Run, Readout Priority, & Integration Priority
- Well Capacity
- 7 x 10⁶ electrons
Electrical
- Input Power
- +3.3 VDC Camera, +12 VDC Cryocooler
- Power Dissipation
- <12 W cooldown, <5.25W steady state @ 23°C
Mechanical
- Size (L x W x H)
- 78.5mm (L) x 45.5mm (W) x 61mm (H) (3.1" x 1.8" x 2.4")
- Weight
- <380 grams (<13.4 oz)
Environmental & Approvals
- Humidity
- Non-condensing between 5% - 95%
- Non-Operating Temperature
- -57 °C to +80 °C (-65 °F to +176 °F)
- Operating Temperature
- -40 °C to +71 °C (-40 °F to +160 °F)
- Operational Altitude
- 40,000 ft (~12km)
- Shock
- 40g w/ 11ms half-sine pulse, 3-axis
- Vibration
- 5.8 grms 3-axis, 1hr each
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.