Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Compact Pan/Tilt Marine Thermal Camera

FLIR M232

Go to Product Support
product image

The M232 pan and tilt camera is one of FLIR's smallest and affordable marine thermal cameras. Featuring a resolution of 320 × 240, the M232 improves safety by revealing vessels and obstacles at night. Enjoy 360 degree viewing while underway. Combine the M232 with a Raymarine Axiom MFD and take advantage of FLIR ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects such as boats, obstacles, ornavigation markers—appear in the scene. This enhances boaters’ overall situational awareness, both day and night. Installation Note: ClearCruise™ features are only available on conventional ball-up installations. ClearCruise™ is not available on ball-down installations. Please consult your FLIR dealer for more details.

$3,495.99
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

More Thermal Capability For Less

  • Make Navigation Safer

    The M232 improves navigation and safety by helping you see bridges, docks, buoys, and other vessels, night and day. The M232 also helps boaters find people in the water faster than using spotlights and radar alone.

  • Optimized Viewing

    M232 features a full 320x240 resolution for optimal horizon-to-horizon viewing and 4X continuous e-zoom

  • Easy to Install on Any Vessel

    The combination of the M232’s small, lightweight design and IP video connectivity make it a snap to install and integrate with multiple MFDs.

Enhanced Awareness With ClearCruise™

Enhanced Awareness With ClearCruise™

Combine the M232 with a Raymarine Axiom MFD and take advantage of FLIR's ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects—such as boats, obstacles, or navigation markers—appear in the scene. This enhances boaters’ overall situational awareness, both day and night.

Contact Sales

Want more information on this product?

Call +1 603 324 7900 to speak with a knowledgeable specialist.

Specifications
Thermal Camera
Focus
Fixed 12 ft (3m) to infinity
Image Processing
FLIR Proprietary Digital Detail Enhancement
Thermal Detector Type
320 × 240 VOx Microbolometer
Thermal E-Zoom
4x Continuous
Thermal Field of View
24° × 18°
Thermal Focal Length
9.1mm
Video Refresh Rate
9 Hz
System Specifications
Analog Video Output
No
ClearCruise IR Analytics
Yes, with Raymarine Axiom
Current
Peak 5.0 A
Firefighter Mode
No
Gyro Stabilized
No
HD-SDI Lossless Video Output
No
Network Video Output
Single H.264 Network Video Stream
ONVIF Conformance
No
Operating Voltage Range
-10% to +30% of Nominal Supply Range
Pan-Tilt Adjustment Range
Pan: 360° (continuos), Tilt: +110°, -90°
Power Consumption
15 W (typical) 18 W (max)
Environmental
Automatic Window Defrost
Standard at Power-Up
EMI
IEC60945
Lightning Protection
Near Strike at 2kV
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Salt Mist
IEC60945
Shock
15 g vertical, 9 g horizontal
Storage Temperature Range
-22°F to +158°F (-30°C to +70°C)
Vibration
IEC 60945; MIL-STD-810E
Water Ingress
IPX 6
Wind
100 mph (161 kph)
Physical
Size
Without top-down riser; Diameter 6.3” (161.1mm), Height 9.0” (229.3mm) With top-down riser; Diameter 7.5” (190.0mm), Height 11.0” (279.0mm)
Weight
6.0 lb (2.7 kg) w/o top-down riser 6.6 lb (3.0 kg) w/ top-down riser
Range Performance
Detect a 30-foot Vessel
1.0nm (1850m)
Detect Human Sized Target
0.3nm (560m)
NATO Target 2.3m x 2.3m at 50 Pct.
0.7nm (1285m)
Accessories
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR M232

$3,495.99