• They Can't Run. Or Hide
    The New LS-Series Thermal Handheld Camera
  • Faster, Safer
    Explosives Screening? Check.
    Fido® X2 with TrueTrace™
  • Eyes On Target
    Tactical Optics for Military Operators
  • Rise Above to See it All
    SkyWatch Manned Mobile Surveillance System
  • Respond to the Call
    FLIR Airborne Law Enforcement Mission
 

Thermal Imaging & CBRNE For Military and Law Enforcement

The missions may change, but one thing remains the same: your trust in your gear must be absolute. Our wide range of tactical optics and CBRNE detectors are mission-tested and combat-proven to keep soldiers and officers safer.

 
 

FLIR thermal imaging products for Military and Law Enforcement:

 

FLIR LS-Series

Hardened for law enforcement and surveillance, the FLIR LS-Series Thermal Night Vision Monocular is designed for everyday use.

EXPLORE

 

FLIR HS-Series

Using the same technology as airborne law enforcement units, H-Series gives officers the information they need to make quick decisions, enhancing mission effectiveness, maximizing operational capabilities, and improving officer safety.

EXPLORE

 

FLIR BHS-Series Bi-Ocular

Featuring a full coverage eyepiece, inter-ocular adjustment, ergonomic comfort, straightforward controls, and the rivaled performance that only FLIR can deliver, the FLIR BHS-Series Bi-Ocular is a must-have for extended patrols, covert surveillance, critical infrastructure protection, and high-threat security missions.

EXPLORE

 

ThermoSight® T70 / T75

An uncooled weapon sight that doubles as a portable reconnaissance scope, the ThermoSight® T70 and T75 are designed to interface with scopes such as the Trijicon ACOG for the M-4, M-16, and similar weapons.

EXPLORE

 

Recon® M18

A full-featured, high performance pocket tactical scope with a standard 640x480 imager, remote video output and available laser pointer. Like the Recon M24, the Recon M18 is MIL-hardened and submersible, with low power consumption for long battery life.

EXPLORE

 

Recon® M24

A basic, low-cost thermal pocket scope for tactical observation and general purpose night vision. Rugged and submersible, the Recon M24 provides a standard 320x240 image with optional 640x480 capability.

EXPLORE

 

FLIR CBRNE detection products for Law Enforcement:

 

FLIR Fido® X2

An ultra-lightweight, handheld explosives trace detector that features FLIR’s proprietary TrueTrace™ technology to detect a broad range of chemicals used in the manufacture of homemade, commercial, and military explosives with best-in-class sensitivity.

EXPLORE

 
identiFINDER R200

identiFINDER® R200

A rugged, pager-sized Spectroscopic Personal Radiation Detector (SPRD) featuring next-generation solid state detector read-out technology that delivers ANSI N42.48 compliant identification. Belt-wearable for daily passive radiation monitoring.

EXPLORE