FLIR DM92 & DM93 True RMS Industrial Multimeters | FLIR Systems  
FLIR DM92 & DM93 True RMS Industrial Multimeters | FLIR Systems
$299.99 - $349.99

FLIR DM92/DM93
True RMS Industrial Multimeters

FLIR’s DM92 and DM93 world-class digital multimeters offer advanced variable frequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM92 and DM93's powerful lighting and durable design will make the job simple. The DM93 offers additional features including Bluetooth technology to connect a compatible smartphone for remote viewing and sharing, and METERLiNK® technology, to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

 

Accurate readings

The DM92 and DM93 provide features that make it easy to clearly analyze non-traditional sine wave and noisy signals including advanced variable frequency drive filtering and dual display, True RMS voltage and current, and LoZ mode.

 

 

Efficient illumination and design

Constructed to make any electrical challenge easier to troubleshoot, the DM92 and DM93 offer powerful LED worklights to eliminate the need for a flashlight in dim lighting, durable double-molded construction (IP54, 3m drop test), large, easy-to-read digits, a backlit display, and an analog bargraph.

 

 

Remote viewing and sharing
(DM93 only)

Integrated Bluetooth technology connects to the FLIR Tools Mobile app on compatible mobile devices for wireless data transfer. METERLiNK technology wirelessly sends readings to compatible FLIR infrared cameras, embedding the data into live and saved thermal images.

 

FLIR DM92 / DM93 Features

 

VFD Mode

Accurately analyze non-sinusoidal waveforms and noisy signals in VFD motors and drive controllers

LoZ Mode

Use the Low Impedance Input filter to eliminate ghost voltage readings in long-run applications

Icon - Worklights

Dual-LED Worklights

Make your work safer and easier by illuminating dimly lit inspection areas

Icon - Durable

Rugged, Shock-Resistant

IP54 rated and 3m drop-tested, the double-molded rubber case design enhances reliability on the job site and durability for the long haul

Icon - Bluetooth

Bluetooth (DM93 ONLY)

Bluetooth technology connects to the FLIR Tools Mobile app on compatible mobile devices for wireless data transfer

METERLiNK® (DM93 ONLY)

METERLiNK® technology wirelessly sends readings to compatible FLIR infrared cameras, embedding the data into live and saved thermal images

FLIR DM92 / DM93 Specifications

Technical Summary
  Range Basic Accuracy
DC Voltage 1000.0 V +/- 0.05%
AC Voltage 1000.0 V +/- 0.05%
VFD Voltage 1000.0 V +/- 0.05%
DC Current 10.000 A +/- 0.2%
AC Current 10.000 A +/- 1.0%
Resistance 40.00 MΩ +/- 0.2%
Continuity Threshold 30 Ω +/- 0.2%
Frequency 100.00 kHz +/- 5 Digits
Capacitance 40.00 mF +/- 0.9%
Temperature -328 to 2192°F, -200 to 1200°C +/- 1.0%
Diode Test 2 V +/- 1.5%
Show more...    
General Meter
General Information
Bluetooth Range Max 32 ft (10 m)
Display Counts 40,000
Safety Category CAT IV-600V, CAT III-1000V
Data Recording 20,000 Pts (125 days max)
Warranty Limited Lifetime
Certifications CE, UL, FCC

Product Literature

DM92/DM93 Datasheet

Available Models

FLIR DM92

True RMS Industrial Multimeter

$299.99

Add to Cart

FLIR DM93

True RMS Industrial Multimeter with METERLiNK®

$349.99

Add to Cart
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

FLIR DM9x

4812134100