• Advanced Thermal Imaging Reimagined from the Handle Up
 
from $699900

FLIRExx-SERIES

Advanced Thermal Imaging Cameras

FLIR redesigned the Exx-Series from the handle up to deliver the best performance, resolution, and sensitivity of any pistol-grip handheld thermal camera. The new Exx-Series cameras are packed with the features you need to find hot spots, detect the early signs of building deficiencies, troubleshoot electrical and mechanical systems, and prevent problems before they cause serious damage.

ELECTRICAL & MECHANICAL

It takes the right tools to quickly identify potential points of failure in an electrical or manufacturing environment, especially since many of these components are impossible to reach. That's why the new FLIR Exx-Series of thermal imaging cameras offers superior resolution, precise laser-assisted autofocusing, and the option of interchangeable lenses – so you can target any component, survey from top to bottom, and avoid costly shutdowns.

EXPLORE

BUILDING

Inadequate insulation, moisture intrusion, and building envelope deficiencies are critical faults that can be hard to find. So the new FLIR Exx-Series of thermal imaging cameras offers the superior sensitivity and performance you need to detect subtle temperature differences, and the wide field of view to target broad areas – so you can locate problems and fix them, fast.

EXPLORE

FLIR Exx-SERIES Models

FLIRE75

The FLIR E75 has the sensitivity and resolution needed to diagnose problems and find hidden deficiencies – even from a distance.

FLIRE85

The FLIR E85 is packed with high performance features, offers wide temperature ranges, and measures area (m2 or ft2) on-screen.

FLIRE95

The FLIR E95 offers the great features of the E75 and E85, plus up to 161,472 points of temperature measurement.

LOOKING FOR E40, E50 and E60 CAMERAS?

CLICK HERE

FLIR Exx-Series Features

Quick, precise continuous focus

Laser-assisted autofocus responds instantly to movement, maintaining focus even in cluttered surroundings

Clear view at any angle

Vivid 4" LCD display with a 160° viewing angle helps you keep an eye on the thermal image as you work

High temperature calibration

Exx-Series cameras offer wide measurement ranges (-20°C to 120°C, 0°C to 650°C, and 300°C up to 1500°C)

Intuitive interface and navigation

Capacitive touch screen and convenient menu buttons make it easy to navigate and operate the camera with one hand

Superior MSX® scene enhancement

Patented MSX® technology is now even better, thanks to a re-design that brings the visual and IR cameras closer together

Exx-Series Family

FLIR Exx-Series Datasheet
(Electrical and Mechanical Applications)

FLIR Exx-Series Brochure
(Electrical and Mechanical Applications)


FLIR Exx-Series Datasheet
(Building Applications)

FLIR Exx-Series Brochure
(Building Applications)

FLIR Exx-SERIES Specifications

Features by Camera E75 E85 E95
IR Resolution 320 x 240 (76,800 pixels) 384 x 288 (110,592 pixels) 464 x 348 (161,472 pixels)
Object Temperature Range -20°C to 120°C (-4°F to 248°F)
0°C to 650°C (32°F to 1200°F)
Optional calibration: 300°C to 1000°C (572°F to 1830°F)
-20°C to 120°C (-4°F to 248°F)
0°C to 650°C (32°F to 1200°F)
300°C to 1200°C (572°F to 2192°F)
-20°C to 120°C (-4°F to 248°F)
0°C to 650°C (32°F to 1200°F)
300°C to 1500°C (572°F to 2732°F)
Time-lapse (Infrared) No No 10 sec to 24 hours
Spotmeter 1 in live mode 3 in live mode 3 in live mode
Common Features Exx-Series
Detector Type and Pitch Uncooled microbolometer, 17 µm
Thermal Sensitivity/NETD < 0.03°C @ 30°C (86°F)
Spectral Range 7.5 - 14.0 µm
Image Frequency 30 Hz
Imaging and Optical Data
Field of View (FOV) 42° x 32° (10 mm lens), 24° x 18° (18 mm lens), 14° x 10° (29 mm lens)
Minimum Focus Distance 0.5 m (18 mm lens)
F-Number f/1.3
Lens Identification Automatic
Focus Continuous, one-shot laser distance meter (LDM), one-shot contrast, manual
Digital Zoom 1-4x continuous
Show more specifications...
Image Presentation and Modes
Display 4", 640 x 480 pixel touch screen LCD with auto-rotation
Digital Camera 5 MP, 53° x 41° FOV
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Image Modes Infrared, visual, MSX®, Picture-in-Picture
Picture-in-Picture Resizable and movable
MSX®   Embosses visual details on full resolution thermal image
UltraMax   Image enhancement quadruples pixel count
asurement and Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Alarms Moisture alarm, insulation alarm, measurement alarms
Color Alarm (Isotherm) Above/below/interval/condensation/insulation
Laser Distance Measurement Yes, on-screen
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Compass, GPS Yes; automatic GPS image tagging
Image Storage
Storage Media Removable SD card (8 GB)
Image File Format Standard JPEG with measurement data included
Video Recording and Streaming
Radiometric IR Video Recording Real-time radiometric recording (.csq)
Non-Radiometric IR Video Recording / Visual Video Recording H.264 to memory card
Radiometric IR Video Streaming Yes, over UVC or WiFi
Non-Radiometric IR Video Streaming H.264 or MPEG-4 over WiFi
MJPEG over UVC or WiFi
Communication
Interfaces USB 2.0, Bluetooth, WiFi, DisplayPort
Video Out DisplayPort over USB Type-C
Power System
Battery Type Li ion battery, charged in camera or on separate charger
Battery Operating Time Approx. 2.5 hours at 25°C (77°F) ambient temperature and typical use
Additional Data
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
Shock/Vibration/Encapsulation; Safety 25 g / IEC 60068-2-27, 2 g / IEC 60068-2-6, IP 54 /IEC 60529; EN/UL/CSA/PSE 60950-1
Weight/Dimensions w/o Lens 1 kg (2.2 lbs), 27.8 x 11.6 x 11.3 cm (11.0 x 4.6 x 4.4 in)

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

What's in the Box

  • Infrared Camera with Lens
  • Battery (2 Ea.)
  • Battery Charger with Power Supply
  • Front Lens and Light Protection
  • Straps (Hand and Wrist)
  • Lanyards
  • Lens Caps (Front And Rear)
  • Lens Cleaning Cloth
  • 15 W3 A Power Supply
  • Printed Documentation
  • 8GB SD Card
  • Torx Screwdriver
  • Cables (USB 2.0A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
  • Purchase optional accessories and replacement parts
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

Find a Distributor

For other options to buy, please visit a
FLIR Authorized Retailer

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.