FLIR C-Series The Powerful, Compact Thermal Imaging System | FLIR Systems
$499.00 - $599.00

FLIR C-Series
Compact Thermal Imaging Systems

The FLIR C-Series are full-featured, pocket-sized thermal cameras designed for building and electrical/mechanical applications. Keep the C-Series on you so you’re ready anytime to find hidden hotspots, structural defects, plumbing clogs, HVAC issues, and other problems. Connect to a smartphone or tablet over Wi-Fi*, and you can upload images to share with customers.

FLIR C-Series makes it more affordable than ever to add the powerful advantage of thermal imaging.

*C3 only

MSX®Image Enhancement Only
From FLIR

The C-Series features FLIR's unique MSX® that adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX® is real time whether watching the camera's LCD or streaming video over USB.

Pocket Portable and Ready to Go

The slim, light profile fits comfortably in any work pocket so you can always keep your C-Series at your side and never miss an opportunity to uncover invisible building issues, show them to customers, and offer helpful solutions.

Use it as a non-destructive assessment tool and a reliable way to verify the success of completed repairs.

Share Images Instantly Over Wi-Fi*

Whether your thermal image foretells a problem or confirms a repair, you’ll want to show it to your customer or boss. The new FLIR C3 with Wi-Fi makes sharing that evidence easier. Connect the C3 to a smartphone or tablet with the free FLIR Tools Mobile app and instantly transfer images, build a report, and send them off right from the jobsite.

*Wi-Fi available on C3 model only. For more information, visit FLIR C3

FLIR C-Series Specifications

Model Number FLIR C2 FLIR C3
Data Communication
Wi-Fi N/A Peer-to-peer or network
802.11 b/g/n
Imaging and Optical Data
IR Sensor 80 × 60 (4,800 measurement pixels)
Thermal Sensitivity < 0.10°C
Field of View 41° x 31°
Minimum Focus Distance Thermal: 0.15 m (0.49 ft.)
MSX®: 1.0 m (3.3 ft.)
Image Frequency 9 Hz
Spectral Range 7.5 - 14 µm
3" Display (Color) 320 × 240 pixels
Auto Orientation Yes
Touch Screen Yes
Measurement
Object Temperature Range -10°C to 150°C (14 to 302°F)
Accuracy ±2°C (±3.6°F) or 2%, whichever is greater, at 25°C (77°F) nominal
Area N/A Box with min or max
Spotmeter On/Off
Emissivity Correction Yes; matte/semi-matte/semi-glossy +‎ custom value
Measurements Correction Reflected apparent temperature; Emissivity
Show more...  
Image Presentation Modes
Thermal Image Yes
Visual Image Yes
MSX®   Yes
Gallery Yes
Set-Up
Color Palettes Iron, Rainbow, Rainbow HC, Gray
Storage Media Internal memory stores at least 500 sets of images
Image file format Standard JPEG, 14-bit measurement data included
Video Streaming
Non-Radiometric IR-Video Streaming Yes
Visual Video Streaming Yes
Digital Camera
Digital Camera 640 × 480 pixels
Digital Camera, Focus Fixed Focus
Additional Information
USB, Connector Type USB Micro-B: Data transfer to and from PC, iOS and Android
Battery 3.7 V Rechargeable Li-ion polymer battery
Battery Operating Time 2 hours
Charging System Charged inside the camera
Charging Time 1.5 hours
External Power Operation AC adapter, 90-260 VAC input
5 V output to camera
Power Management Automatic shut-down
Operating Temperature Range -10°C to 50°C (14 to 122°F)
Storage Temperature Range -40°C to 70°C (-40 to 158°F)
Weight 0.13 kg (0.29 lb.)
Size (L x W x H) 125 x 80 x 24 mm (4.9 x 3.1 x 0.94 in.)

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Available Models

FLIR C2

Pocket-Sized Infrared Camera

$499.00

Learn More  Add to Cart

FLIR C3

Pocket-Sized Infrared Camera with WiFi

$699.00 $599.00

Learn More  Add to Cart

Building

Let FLIR C-Series help you uncover missing insulation, drafts, and other hidden energy waste culprits. Find signs of invisible moisture, locate pipes in walls, and much more.

Electrical

Scan equipment for hot spots signaling loose connections and overloaded circuits to keep homes, businesses, and manufacturing safely up and running.

HVAC-R

FLIR C-Series makes it easy to spot ductwork gaps and refrigerant issues, see overheating mechanical equipment, and inspect radiant floor heating systems.

 

FLIR C-Series

845188014094