Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal Security Camera with Onboard Analytics

Triton™ F-Series ID

Model: FLIR F-606 ID, 640×480, 6.2° FOV, NTSC Go to Product Support
product image

The FLIR Triton™ F-Series ID thermal security cameras set the new standard of perimeter protection for critical infrastructure. The Triton F-Series ID features best-in-class thermal imaging detail and high-performance onboard analytics for classifying human or vehicular intrusions. FLIR’s premium line offers five models with full 640 × 480 thermal resolution, longer detection ranges, and better analytics performance than ever before.

Sales Contact Contact Sales
  • Reliable Onboard Analytics

    Triton F-Series ID classifies human and vehicle intrusions, and hands-off targets to autonomous PTZ tracking cameras.

  • Crisp Thermal Image

    Detailed thermal images improve threat detection and alarm assessment at greater distances

  • Plug-and-Play

    The camera is fully certified by third party video management systems, as well as FLIR United VMS.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H)
18.1" × 5.5" × 6.3" (460 × 140 × 160 mm)
Input Voltage
24 VDC (21-30 VDC), 24 VAC (21-30 VAC)
Model
F-608 ID
Power Consumption
Uncooled: 24 VAC: 85 VA (max w/o heaters) 215 VA (max w/heaters) 24 VDC: 65 W (max w/o heaters) 195 W (max w/heaters)
Thermal Effective Resolution
307200.0
Thermal Pixel Pitch
17 µm
Thermal Spectral Range
7.5 µm to 13.5 µm
Thermal Zoom
4x continuous E-Zoom
Weight
9.55lb (4.4kg)
Environmental
De-Icing/Anti-Icing
MIL-STD-810F, Method 521.1; - De-Icing of 3/6mm pending model
Humidity
0-95% relative
IP Rating (dust & water ingress)
IP66
Operating Temperature Range
-40°C to 70°C / -40° F to 158°F cold start
Shock
MIL-STD-810F "Transportation"
Storage Temperature Range
-55° to 85°C / -67° F to 185° F
Vibration
IEC 60068-2-27
Sensor & Optical
Field of View
6.2°×5°
System Integration
Ethernet
Yes
Network APIs
FLIR SDK FLIR CGI ONVIF Profile S
Thermal Camera
Thermal Frame Rate
NTSC: 30 Hz; PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL
Yes: Hybrid IP & Analog
Video Compression
Two independent channels of H.264 & M-JPEG
Video Image Uniformity Optimization
Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution
QVGA to VGA
Video Thermal AGC Modes
Auto AGC, Dynamic Detail Enhancement (DDE), Sensitivity, Brightness, Contrast, Sharpness
Video Thermal AGC Region of Interest [ROI]
Default, Presets and User definable to insure optimal image quality on subjects of interest
Visible Camera
Array format
640 × 480
f-number
1.6
Focal Length
100 mm
Related Documents

Triton™ F-Series ID - Model: FLIR F-606 ID, 640×480, 6.2° FOV, NTSC

Change Selection