Support Center

FLIR ONE

All Products (6) Grid view Grid view List View List View

FLIR ONE® Edge Pro

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

Compatible with the NEW iPhone 15

The innovative FLIR ONE Edge Pro wirelessly connects to your smart device so you can easily inspect targets that are out of reach – or clip it onto your phone or tablet for one-handed operation. This thermal camera for smart phones combines VividIR™ and FLIR MSX® (Multi-Spectral Dynamic Imaging) so you can take crisp thermal images from any angle. Improved battery time and ruggedness makes sure the camera is ready to use in more industrial environments. The wireless connection allows the same camera to be used with both Android and iOS devices so you can easily share tools with your friends and colleagues. All your thermal images and videos are saved directly to your mobile device making them easily accessible for further use. Connecting to FLIR Ignite™ allows you to instantly upload your files to the cloud where you can create reports as well as organize, store, and share data for a more efficient workflow.

FLIR ONE® Pro

Pro-Grade Thermal Camera for Smartphones

The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.
The FLIR ONE Gen 3, FLIR ONE Pro, and FLIR ONE Pro LT require a USB-C to Lightning adapter to be compatible with iPhone 15 and later models.
Check mobile devices compatibility

FLIR ONE Gen 1

The FLIR ONE is a lightweight accessory for your iPhone 5/5s that shows you the world with a unique blend of thermal and visible imaging. The FLIR ONE shows you the world from a "Thermal Perspective" with live thermal infrared imagery using the FLIR ONE iPhone app. It works by detecting heat energy, so you can see in complete darkness so you can detect intruders, observe wildlife at night, and detect energy leaks, hidden moisture and other problems around your home.

FLIR ONE Gen 2

With the ability to see what the naked eye can’t, the FLIR ONE™ for Android and FLIR ONE for iOS provide thermal images of minute temperature differences, giving users the power to see in the dark, observe invisible heat sources, compare relative temperatures, and see through light fog and smoke. FLIR ONE for Android and Apple products is an attachment that connects to mobile devices via either micro-USB (Android) or lightning connector (Apple).

FLIR ONE® Edge

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

Compatible with the NEW iPhone 15

The FLIR ONE Edge is an innovative and rugged thermal imager that allows you to easily inspect hard-to-reach areas from any position or angle. This thermal camera for smart phones connects wirelessly so you can inspect out-of-view targets – or clip it onto your phone or tablet for one-handed operation. With FLIR MSX®, you can take detailed thermal images to help you clearly identify where a problem is located. The FLIR ONE app provides guidance to help you troubleshoot and verify repairs in many do-it-yourself (DIY) and professional applications including home, automotive, commercial electrical, and mechanical inspection. The wireless connection allows the same camera to be used with both Android and iOS devices so you can easily share tools with your team members. All your thermal images and videos are saved directly to your mobile device making them easily accessible for further use. Connecting to FLIR Ignite™ allows you to instantly upload your files to the cloud where you can create reports as well as organize, store, and share data for a more efficient workflow.

FLIR ONE® Gen 3

Professional Thermal Camera for iOS™ and Android® Smartphones

The FLIR ONE® Gen 3 is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. FLIR ONE® Gen 3 cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, FLIR ONE® Gen 3 thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go.
The FLIR ONE Gen 3, FLIR ONE Pro, and FLIR ONE Pro LT require a USB-C to Lightning adapter to be compatible with iPhone 15 and later models.
Check mobile devices compatibility