FLIR ONE® Pro
Model: FLIR ONE Pro – iOS Go to Product Support![product image](/globalassets/imported-assets/image/435-0006-02_435-0012-03_main-image.png)
The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.
The FLIR ONE Gen 3, FLIR ONE Pro, and FLIR ONE Pro LT are not compatible with iPhone 15 and later models. For iOS customers with USB-C ports, we recommend the
Available for purchase on credit terms. Learn More
![Product Shipping](/Assets/favicons/icon-shipping.png)
![Product Returns](/Assets/favicons/icon-returns.png)
![Sales Contact](/Assets/icons/Icon-ContactSales.png)