Questions? Call us at 1-877-596-6115

The new scope from the infrared leader

The FLIR ThermoSight® R-Series is the world's first line of commercial thermal night vision rifle scopes for non-game hunting starting at under $3,500. Compact and easy-to-use, the R-Series delivers rock-solid thermal imaging for seeing predators and varmints in zero light.




Multiple options for increased accuracy

Built by the leader in infrared technology, the FLIR ThermoSight® R-Series delivers the range of features you want—with the thermal performance you expect.

The scope contains the most advanced image correction technology available, and optimizes images automatically. Along with fixed lens options of 13mm, 19mm, 35mm, and 60mm, the R-Series provides three inches of eye relief, up to 16× digital zoom, and multiple reticle options with a repeatable and dependable zero. Select between "white hot," "black hot," and "InstaAlert" palettes, and capture memorable moments with video out (on most models).




Specifications




Model RS24,
1x
RS32,
1.25-5x
RS32,
2.25-9x
RS32,
4-16x
RS64,
1.1-9x
RS64,
2-16x
MSRP $3,499 $3,999 $4,499 $7,499 $6,499 $8,999
FPA 240x180 VOx 336x256 VOx 640x512 VOx
Frame Rate (Hz) 30 Hz 60 Hz 30 Hz
Lens Focal Length 13mm 19mm 35mm 60mm 35mm 60mm
Lens HFOV 20° 16° 18° 10°
Focus Fixed Manual Fixed Manual
Electronic Zoom N/A Up to 4x Up to 8x
Color Pallets Black/White/InstAlert™ Black/White/Sepia/Iron/Red/InstAlert™
Eye Relief 3 inches (76.2 mm)
Dimensions 8" x 3.3" x 2.9" 8.5" x 3.3" x 2.9" 8" x 3.3" x 2.9" 8.5" x 3.3" x 2.9"
Weight <1.8lb <2.4lb <1.8lb <2.4lb
Reticles Duplex, Fine Duplex, German
Reticle Colors White, Black, Red, Green
Diopter Adjustment +/-6
Operating Temperature -4° to 122° F (-20° to 50° C)
Storage Temperature -40° to 140° F (-40° to 60° C)
Ingress Protection IPX7, Submersible 1m for 30 min
Weapon Interface MIL-STD-1913 Picatinny Rail
Battery Life >4 hours of use
Battery Type Internal Li-ion
Battery Charging Standard USB interface with included wall charger
External Battery Pack Compatible, not included
Display Active Matrix LCD
Display Resolution 640x480
User Interface Simple four button interface
On Screen Symbology Battery charge, ezoom state
Weapon Compatability MSR semi-automatic up to .308 Cal.
Video Out No Yes
Warranty 2 Years Standard, 3 Years (with registration), 10 Years (thermal sensor only)

Why thermal is the better night vision

The ThermoSight® R-Series is the ideal scope for hunting at night because it detects heat energy, instead of light. The body heat of target animals glows bright through the R-Series scope—while you remain hidden in the dark. Conventional image intensified (I2) night vision scopes are more limited because they require illumination from moonlight or other sources. Plus, they can't reveal what's hiding in shadows or in low-contrast environments the way thermal can.




Easy-to-use, rugged design

The ThermoSight® R-Series was built for moments when you have to act fast. With large, glove-friendly buttons and an intuitive menu, you can quickly set reticle settings, zoom, and polarity palettes in three clicks or less. An internal shock reduction system (SRS-M™) is qualified for a MSR semi-automatic platform, up to .30 Cal. Plus, the durable, water-resistant casing can be submerged in up to three feet of water. Day or night, hot or cold, clear or stormy, whatever the conditions, the R-Series will deliver.




The FLIR difference

An industry pioneer for over 60 years, FLIR is the most vertically-integrated thermal imaging company in the world. We control the technology that’s key to our products’ thermal performance. In producing the R-Series, we leveraged our vast experience designing military-grade thermal imagers that have to be durable, precise, and reliable. The top shots around the world depend on FLIR. So should you.









Disclaimers: Use of thermal scopes for game and non-game hunting vary dramatically by state. Check state and local regulations before purchasing. Equipment requires US State Department authorization for export. Diversion contrary to US law prohibited. Contact exportquestions@flir.com with questions. Thermal images shown are for illustrative purposes only and may not have been taken by the thermal product depicted.