Tried, Tested, and now
UP TO 35% OFF
@Model.PrimaryHeadlineSize>
Limited time discounts on FLIR K-Series TICs
PUBLIC SAFETY
Handheld Thermal Imaging Cameras for Firefighting
In the heat of the battle, thermal imaging cameras (TIC) are indispensable. These vital tools help you see through smoke and monitor the fire's spread, so you can quickly visualize your plan of attack, locate hot spots, and save lives.
Now FLIR is offering its K-Series TICs with enhanced imagery at a substantial discount: Up to 35% off!
With a FLIR TIC you get
- Clear, easy-to-interpret imaging—even at high temperatures
- FLIR FSXTM image enhancement for intense structural and textural details
- Durability that withstands the toughest environments
- An easy-grip format with big, simplified buttons
…plus security in knowing your crew has the best TIC for making tactical decisions when it matters the most.
THIS LIMITED TIME PROMOTION ENDS december 31, 2024
2024 Version: Enhanced Image Quality
FLIR Kxx-Series now have even better image quality and sharpness, significantly noticed in low contrast scenes. This means firefighters can improve their situational awareness and depth perception, and easily navigate through smoky buildings for a more efficient search and rescue and location of the fire scene.
Thermal from original Kxx-Series model vs. thermal from 2024 enhanced Kxx-Series model.
GO ABOVE & BEYOND
GET A CLEAR VIEW
It's all too easy for firefighters to lose their way, or each other when surrounded by billowing black smoke. FLIR’s handheld TICs help clear the way and can even enhance the view with ultra-sharp detail for easier orientation.
GAIN A NEW VANTAGE POINT
A FLIR TIC mounted on a small drone provides high-angle views of rooftops, upper stories, and tall structures. Drone-mounted cameras are also vital to search and rescue efforts.
INVEST IN RELIABILITY
FLIR designed our line of TICs to withstand the toughest firefighting conditions, whether it’s a two-meter drop, heavy water spray, or blazing hot temperatures.
[FLIR has helped us] find hidden fires and locate fire victims.
Michael Balzer, Firefighter; Captain, Training Division , City of Littleton
•Source: TechValidate. TVID: A69-A67-AAF
The Extra Eyes Needed for Total 360° Assessments
Introducing the FLIR K1 Situational Awareness Camera—a lightweight, pistol-grip camera designed to give fire officers, safety officers and fire inspectors a complete view of the fire scene through smoke or in total darkness, without ever losing line of sight.
Fire Solutions
Safety on the Ground
Hand-held thermal imaging cameras help you attack fires more strategically, maneuver through smoke more easily, and save lives. And with a range of technologies and prices, it’s easier than ever for departments to afford to issue a TIC to every firefighter.
Search & Rescue
Time is of the essence whenever someone is stranded on a cold mountainside, in the thick of the woods, or the dark of night. Thermal imaging monoculars capture minute details from a distance and offer constant awareness in low-visibility environments, helping search and rescue personnel to quickly locate those in need.
Early Warning System
Drone-mounted TICs allow you to monitor the fire's spread, detect fire intensity from a safe distance, spot temperature differences that point to hazardous agents, and even check liquid levels in tanker trucks.