FLIR Axxx-SERIES
THERMAL CAMERAS

Full-featured, fixed-mount infrared solutions that speed decision-making, reduce downtime, and improve quality, giving you the best and most accurate information.

Meet the improved FLIR Axxx-Series

Continuous monitoring thermal cameras you can configure to your exact requirements

FLIR_Line_Ironbow.png

Smart Sensor Thermal Camera

Perfect for customers who prefer to have built-in analytics capabilities; transfer complete, actionable results to their own system. FLIR Axxx-Series with smart heat sensor allows users to measure, monitor, and analyze with immediate results. 

Learn more

Image Streaming Thermal Camera

Ideal for customers who would prefer to obtain the raw data and do all the analytics using their own application. FLIR Axxx-Series with heat sensor offers motorized focus control and multi-streaming capabilities, allowing you to tailor this thermal camera to meet the needs of your organization. 

Learn more

Choose a thermal camera from the FLIR Axxx-Series to ensure consistent performance for Process Control & Monitoring, Quality Assurance, Condition Monitoring, and Early Fire Detection. Start by selecting a smart sensor camera for your needs before choosing one of our FLIR FlexView lenses to accompany it. The FLIR Flexview lens allows you to change from a 24° wide view to a 14° telephoto with the push of a button, allowing you to perform flawless temperature measurements and detailed thermal inspections.

Additional add-ons for FLIR smart sensor cameras include additional lenses, the hard case as well as a subscription to FLIR Research Studio, allowing you to interpret and understand critical information provided by your camera. Each smart sensor camera from the FLIR Axxx-Series is compatible with the software above.

Once you've decided on your configuration, all you have to do is:

Infographic_configurationv2.png

A400-A700-3qtrFrtLft.png

 

AXXX-Series Camera Models

FLIR A400

This 320 × 240 pixel thermal imaging camera is equipped with 10 mm to 70 mm plus FlexViewTM. Dual FOV optional lenses, allowing you to measure heat from within -20°C to 1500°C (-4°F to 2732°F) temperature range.

See the A400 Smart Sensor or A400 Image Streaming model

FLIR A500

Detect heat better with this 464 × 348 pixel thermal imaging camera and choose from our range of 10 mm to 70 mm plus FlexView Dual FOV optional lenses. Tracking heat from within the -20°C to 1500°C (-4°F to 2732°F) temperature range has never been more convenient.

See the A500 Smart Sensor or A500 Image Streaming model

FLIR A700

Now with improved image quality and extended temperature range, this 640 × 480 thermal imaging camera offers a range of 10 mm to 70 mm plus FlexView Dual FOV optional lenses to choose from. This model boasts the ability to accurately detect temperatures ranging from -20°C to 2000°C (-4°F to 3632°F) measurement range.

See the A700 Smart Sensor or A700 Image Streaming models

Request Info

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.