Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Ultra High Performance Multi-Sensor Camera System

FLIR M500

Go to Product Support
product image

The gyro-stabilized FLIR M500 cooled thermal camera is our most technologically-advanced M-Series pan and tilt camera ever. Designed around a cryogenically-cooled 640 x 512 pixel Mid Wave Infrared (MWIR) thermal sensor, the FLIR M500 excels at both short and ultra-long range target detection and identification. It features a 14X continuous optical thermal zoom, a color HD camera with 30x zoom, an LED spot-beam, video tracking and radar integration.

Sales Contact Contact Sales

Premium Long Range Thermal Vision

  • Superior Short and Long Range Vision

    Cooled thermal core technology and continuous optical zoom enables early detection of vessels, navigation aids, and key landmarks.

  • Exceptional Target Awareness

    Automatic video tracking keeps the M500 locked onto visual targets, while radar integration directs it to track select radar targets.

  • Enhanced Clarity

    The 14× optical thermal zoom can detect the heat signature of vessels up to ~8.3 nm / 15.4 km away.

The Power of High Contrast Cooled Thermal Imagery

The Power of High Contrast Cooled Thermal Imagery

The M500's cooled thermal core is capable of producing images with enhanced detail and extensive ranges. Cooled thermal technology has been utilized by Coast Guard and Navy vessels around the world for decades, and now this military-grade technology offers government and commercial vessels alike unparalleled viewing capacity.

Contact Sales

Want more information on this product?

Call +1 603 324 7900 to speak with a knowledgeable specialist.

Specifications
Thermal Camera
Image Processing
FLIR Proprietary Digital Detail Enhancement
Optical Zoom
1x to 14x (continuous)
Thermal Detector Type
Cooled MWIR InSb 640x512 Focal Plane Array
Thermal E-Zoom
4x
Thermal Field of View
Optical 28° x 21° WFOV to 2° x 1.5° NFOV
Thermal Focal Length
19 mm (Wide) to 275 mm (Narrow)
Video Refresh Rate
25 Hz (PAL) / 30 Hz (NTSC)
Visible Camera
Lines of Resolution
Up to 1920 x 1080 @ 30fps
Minimum Illumination
0.1 lux (ICR off, slow shutter off, high sensitivity off) / 0.006 lux (ICR on, slow shutter off, high sensitivity off)
Visible Detector Type
1/2.8” Exmor R CMOS
Visible E-Zoom
12x
Visible Field of View
Optical 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV
Visible Focal Length
129 mm to 4.3 mm
Zoom
30× Optical Zoom
Spotlight Specifications
Type Lumens and Beam
LED, 580 Lumens, 5° Divergence Angle
System Specifications
Analog Video Connector Types
F-type BNC with BNC-to-RCA adapter included for video out
Analog Video Output
NTSC or PAL, 30 Hz or <9 Hz
Firefighter Mode
No
Gyro Stabilized
Yes
HD-SDI Lossless Video Output
Yes
Network Video Output
Four, Independent H.264 Network Video Streams
Pan-Tilt Adjustment Range
360° Continuous Pan, ±90° Tilt
Power Consumption
250 W (max w/heater)
Environmental
Automatic Window Defrost
Standard at Power-Up
EMI
IEC 60945
Lightning Protection
Standard
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Salt Mist
IEC60945
Sand & Dust Ingress
Mil-Std-810E
Shock
15 g vertical, 9 g horizontal
Storage Temperature Range
-56° F to + 176°F (-50°C to +80°C)
Vibration
IEC 60945; MIL-STD-810E
Water Ingress
IPX 6
Wind
100 knot (115.2 mph)
Physical
Size
Camera: 10.8” (273mm) x 15.7” (398mm) / Camera with Top-Down Riser: 12.8” (324mm) x 18.1” (459mm)
Weight
32 lb (14.5 kg) (w/o top-down riser)
Range Performance
Detect a 30-foot Vessel
5.0nm (9260m)
Detect Human Sized Target
2.0nm (3625m)
NATO Target 2.3m x 2.3m at 50 Pct.
3.5nm (6480m)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR M500