Support Center
Articles:
Product News
Innovating the Most Sensitive Uncooled Thermal Camera Drone Payload with Skydio
Read the storyPress Release
New Prism software from Teledyne FLIR delivers advanced Signal Processing and Expands AI at the Edge
Read the storyWarranty & RMA
What is the process for handling Boson, Tau2, and Quark2 warranty repairs, including typical turnaround times?
Read the StorySystem Requirements
Are there any safety issues associated with the storage, operation, repair and-or disposal of Boson or Tau2?
Read the StoryTechnical Guidance
Are any toxic chemicals, hazardous materials and-or ozone depleting substances (ODS) used in Tau2 or Boson cameras?
Read the StoryPress Release
Teledyne FLIR’s New Online Support Tools for Boson+ and Hadron 640R Bring Faster Integration for Developers
Read the storyTechnical Guidance
Can auto-exposure be turned on and off in Boson? Is auto-exposure used to normalize the image with respect to min and max pixel magnitude?
Read the StoryWhitepaper
Deploying AI Object Detection, Target Tracking and Computational Imaging Algorithms on Embedded Processors
Learn moreDocuments:
Brochure
- Boson Family Brochure
- Download
Datasheet
- Boson Datasheet
- Download
- Boson Camera Adjustments Application Note
- Download
- Boson Engineering Datasheet Rev 350
- Download
Certification
- Teledyne FLIR Boson 640 Certificate of Volatility
- Download
Quick Start Guide
- Boson GUI 3.0 Quick Start Guide
- Download
Software Download
- Boson SDK Documentation Rev 206
- Download
Tech Note
- Boson Development Board Tech Note
- Download
- Boson FFC/NUC Control Application Doc Sept 2018
- Download
- Boson-INU-AppNote-v1p3
- Download
Downloads:
Note: You must be logged in to download software or firmware. Log in or create an account.GUI
- Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers
- Download
- Boson and ADK GUI with x64 Drivers
- Download
- Boson and ADK GUI with x86 (32-bit) Drivers
- Download
- Boson GUI v3.0.0 x64drivers
- Download
- Boson+ GUI v4.2.0 x64drivers
- Download
Software Download
- 2.0.6 IDD & SDK
- Download
- Boson 3.0 IDD & SDK
- Download
STEP File
- Boson VPC Accessory with USB Analog Cable Drawing
- Download
- IDD CAD Data Boson 320 - 13.8mm-f1.0
- Download
- IDD CAD Data Boson 320 - 18.0mm-f1.0
- Download
- IDD CAD Data Boson 320 - 2.3mm-f1.0
- Download
- IDD CAD Data Boson 320 - 36.0mm-f1.0
- Download
- IDD CAD Data Boson 320 - 4.3mm-f1.0
- Download
- IDD CAD Data Boson 320 - 6.3mm-f1.0
- Download
- IDD CAD Data Boson 320 - 9.1mm-f1.0
- Download
- IDD CAD Data Boson 320 - LENSLESS
- Download
- IDD CAD Data Boson 320SL - 2.3mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 36.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 4.3mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 55.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 6.3mm-f1.0 9hz
- Download
- IDD CAD data Boson 320SL - LENSLESS
- Download
- IDD CAD Data Boson 640 - 14.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 18.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 24.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 640 - 36.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 4.9mm-f1.1
- Download
- IDD CAD Data Boson 640 - 55.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 73.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 8.7mm-f1.0
- Download
- IDD CAD Data Boson 640 - LENSLESS
- Download
- IDD CAD Data Boson 640S - 13.6mm-f1.0
- Download
- IDD CAD Data Boson 640S - 4.9mm-f1.1
- Download
- IDD CAD Data Boson 640S - 9.2mm-f1.0
- Download
- IDD CAD Data Boson 640S -18.0mm-f1.1
- Download
- IDD CAD Data Boson 640SL - 73.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 640SL - 8.7mm-f1.0 9hz
- Download
Accessories:
Expansion Boards
- Boson Camera Link Accessory Kit (421-0063-00)
- Learn More
- Boson Development Board (250-0705-00)
- Learn More
- Boson VPC (only) (500-0869-00)
- Learn More
- Boson VPC Accessory w/ Analog (421-0062-00)
- Learn More
- Boson VPC w/Cables (421-0061-00)
- Learn More
Optical Accessories
- 12V 4" Blackbody for Gain Cal & Supplemental FFC (285-0029-02)
- Learn More
- Boson Lens Focus Tool (261-2609-00)
- Learn More
Mounts
- Boson Tripod Mount Adapter (261-2608-00)
- Learn More
Cables
- Boson VPC Cable (308-0271-00)
- Learn More