Technical Guidance
What is the damage threshold for Tau2 and Quark2 cameras? Can Tau2 and Quark2 cameras be used for LASER beam profiling?
Read the StoryTechnical Guidance
Why does a thermal image suddenly turn bright or dark when a new object enters the scene?
Read the StoryTrouble Shooting
Can FLIR supply a thermal sensor without an IR window? Or, with a custom window? If not, how difficult is it to remove the window?
Read the StoryTechnical Guidance
Is it possible to image an object or scene that is hotter than the 550 C low gain scene range limit of Tau2 or Quark2?
Read the StoryTechnical Guidance
Does Tau SWIR have radiometry (temperature measurement) features or options?
Read the StorySystem Requirements
Do Boson, Tau2, or Quark2 meet any military environmental specifications or requirements?
Read the StorySystem Requirements
How does a neutral density filter affect the scene dynamic range of FLIR’s OEM cameras?
Read the StoryTechnical Guidance
Is faster video rate better than slow video for live streaming of thermal images?
Read the Story