Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Development Kits for Hadron 640R Dual Camera Module

Hadron™ 640R Development Kits

Model: NVIDIA Jetson Nano Test Kit for Hadron 640R Go to Product Support
product image

Hadron 640R development kits pair the performance-leading Hadron 640R with hardware and reference software drivers for quick integration with development boards supporting the Qualcomm RB5, the NVIDIA Jetson Nano, and the Qualcomm Snapdragon 865.

The development kits enable integrators to start imaging and controlling the infrared thermal and visible camera in hours, saving potentially weeks of development time and cost. Hadron 640R includes a 64 MP visible camera and a 640x512 resolution radiometric Boson® providing the ability to see through total darkness, smoke, most fog, and glare as well as take the temperature of every pixel in the scene.

With a size, weight, and power (SWaP) optimized design and the rapid development kits, the Hadron 640R is the ideal dual sensor payload for integration into unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotic platforms, and AI-ready applications where battery life and run-time are mission critical.

  • Plug-and-Play Development Solution

    Same-day operation reduces development cost and time to market

  • Industry-Leading Thermal and Visible Camera Performance

    Collect high-speed, dual VGA radiometric thermal and HD visible imagery

  • Size, Weight, and Power-Optimized Camera Design

    Extend operation time with compact, lightweight, and low-power Hadron 640R



Getting Started with NVIDIA Jetson Nano & FLIR Hadron 640R


Getting Started with Qualcomm RB5 and FLIR Hadron 640R


XPONENTIAL 2023 featuring Hadron 640R Dev Kits for NVIDIA & Qualcomm

INTEGRATE THERMAL FASTER

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

WHAT IS THERMAL BY FLIR?

Thermal by FLIR is a cooperative product development and marketing program that supports original equipment manufacturers (OEMs) and product innovators who use FLIR thermal imaging sensors in their products. With Thermal by FLIR, let us help you create the next market-changing innovation to grow your business.

Learn more

Prism

The end-to-end computational imaging ecosystem that supports various AI-powered object detection and tracking capabilities and advanced image processing.

Find out how

INNOVATE WITH THE INDUSTRY'S BEST CORES

With industry-leading reliability, performance, size, weight, and power, they are ideal for defense, commercial, and security applications.

Find out how

Camera Model Selector

Sorting through more than 100+ models can be tricky. Try our "Camera Model Selector" to find the right solution.

View Products

Specifications
Camera Features Supported By Platform
Auto Exposure Control
Yes
Binning for Low Light
Default Bin to 16MP
Brightness
Yes
Camera Zoom
Yes
Contrast
Yes
Denoise
Yes
Development Board
Avermedia D111NO Jetson Nano Development System
Gain (Granular)
Yes
Horizontal & Vertical Flip
Yes
Hue
Yes
Image Capture to JPEG
Yes
Kit Components
Qualcomm Snapdragon RB5/NVIDIA Jetson Nano interface board for Hadron 640R ISP Board Cable Assembly, Univ IF FFC-20220512 Cable Assembly, Univ IF-20220517
Maximum resolution
16 MP
Operating System
Linux
RAW Image Capture
Yes
Reading Sensor Temperature
Yes
Resolution Change
Yes
Saturation
Yes
Sensitivity (ISO)
Yes
Sensor Crop Zones
Yes
Sensor HDR Utilization
No - ISP does not support
Sharpness
Yes
Shutter Speed
Yes
WDR
Yes
White Balance (Defined Presets)
Yes
White Balance (Granular)
Yes
Export Designations
ECCN Code
EAR99
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Hadron™ 640R Development Kits - Model: NVIDIA Jetson Nano Test Kit for Hadron 640R

Change Selection