Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Turnkey Solution for Integrators

  • Market-leading Thermal Sensitivity, Contrast, and Latency

    NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance

  • Seamless Opto-Mechanical Integration

    Camera and lens factory-designed to optimize performance and cost

  • Designed for Integrators

    Advanced control electronics, hardware, and integration support simplify integration and maximize reliability


Rooftop Surveillance - Boson+ CZ


Traffic Surveillance - Boson+ CZ


Street Surveillance - Boson+ CZ


Indoor Crowd (Arctic Color Palette) - Boson+ CZ


Indoor Crowd (Ironbow Color Palette) - Boson+ CZ

THE TELEDYNE FLIR ADVANTAGE

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

The Power of Boson

With nearly sixty models, the ITAR-Free Boson family represents the most dynamic, highest-performing uncooled thermal imaging technology in the Teledyne FLIR portfolio.

View Products

INNOVATE WITH THE INDUSTRY'S BEST CORES

With industry-leading reliability, performance, size, weight, and power, they are ideal for defense, commercial, and security applications.

Find out how

GUI 4.0 for Boson+

The Boson GUI provides the ability to quickly access radiometry settings critical to high-speed integration cycles, balancing schedule, cost, and performance.

Learn more

Prism

The end-to-end computational imaging ecosystem that supports various AI-powered object detection and tracking capabilities and advanced image processing.

Find out how

Specifications
Pixel Size
12 µm
Frame Rate Options
60Hz default; 30 Hz runtime selectable
Thermal Spectral Range
Longwave infrared; 7.5 µm – 14 µm
Performance
Thermal Spectral Range
Longwave infrared; 7.5 µm – 14 µm
Imaging & Optical
Array format
640 x 512
Boresight Drift Through Zoom
< 0.10mm
Distortion
WFOV <6%
NFOV < 1%
f-number
1.2
Focal Length
NFOV = 75mm +4% / -0%; WFOV = 14mm +0% / -4%.
Focus Change Time
< 0.5 sec
FOV Change Time
< 1.5 sec
Frame Rate Options
60Hz default; 30 Hz runtime selectable
Image Orientation
Adjustable (vertical flip and/or horizontal flip)
Minimum Focus Distance
NFOV > 18M
WFOV > 3M
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
Parfocality
At 20 °C the lens shall stay in focus thru zoom within 1/4-wave at 10.6µm
Pixel Size
12 µm
Relative Illumination
RI falloff < 10%; Flux change through zoom <4%
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay
Thermal Sensitivity
<20 mK (Industrial)
<30 mK (Professional)
Connections & Communications
Control Channels
UART, USB or I2C
Peripheral Channels
I2C, SPI, SDIO
Serial Communication
The following serial communications shall be set: RS232, 38400 baud, 1 stop bit, 8 data bits, no parity
Video Channels
CMOS, MIPI or USB3
Electrical
Power Supply
Nominal voltage 12V ± 1V
Mechanical
Size
101 (L) x 77 (w) x 77 (h) mm
Weight
390 g
Environmental & Approvals
Design and Construction
Lens assembly to meet MIL-STD-1472 and MIL-HDBK-1686
DLC Option
With DLC front coating, lens to withstand humidity, severe abrasion, and salt fog exposure
ESS Thermal
Lens assembly to be subjected to -35 °C to +70 °C temperature extremes with a maximum of 5 deg/min ramp rate and a minimum dwell of 60min at each temperature extreme
ESS Vibration
Random vibration, from 10 Hz to 500 Hz with the following vibration profile along the optical axis for a minimum of 10 minutes:
at 10 Hz, 0.01 G2/Hz
at 50 Hz, 0.01 G2/Hz
at 80 Hz, 0.04 G2/Hz
at 350 Hz, 0.04 G2/Hz
at 500 Hz, 0.01 G2/Hz
Focus Over Temperature
Maintain focus from -35 °C to 70 °C
IP Rating [At Front of Lens]
IP67
Lens Window Transmittance
HEAR L1: >/= 84% for band 8-12 µm
DLC L1: >/= 78% for band 8-12 µm
Non-Operating Temperature Range
Non-operating range -40 °C to 80 °C
Operating Temperature
-40 °C to 70 °C
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Protection and Anti-Reflection Coatings
Lens elements shall be coated with anti-reflection coatings subject to adhesion, moderate abrasion, and humidity per durability requirements of MIL-PRF-13830
Shock
9G with 11msec half-sine pulse, minimum 3 pulses for each of 3 axes
Solar protection
Yes, when integrated with factory lens
Export Designations
ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Media gallery
3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
Video Interfaces with FLIR Boson and Boson+
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Boson®+ CZ 14-75